TIDT381
March 2024
1
Description
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Required Equipment
1.3
Considerations
2
Testing and Results
2.1
Efficiency Graphs
2.2
Load Voltage Regulation
2.3
Efficiency Data
2.4
Thermal Images
2.5
Bode Plots
3
Waveforms
3.1
Switching
3.2
Voltage Ripple
3.3
Load Transients
3.4
Start-Up Sequence
3.5
Power-Down Sequence
3.6
PoE-to-Adapter Transient
1.1
Voltage and Current Requirements
Table 1-1 Voltage and Current Requirements
Parameter
Specifications
Input voltage
37V–57V (48V nominal)
Output voltage
24V
Output current
3A
Nominal switching frequency
250kHz