TIDT381
March 2024
1
Description
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Required Equipment
1.3
Considerations
2
Testing and Results
2.1
Efficiency Graphs
2.2
Load Voltage Regulation
2.3
Efficiency Data
2.4
Thermal Images
2.5
Bode Plots
3
Waveforms
3.1
Switching
3.2
Voltage Ripple
3.3
Load Transients
3.4
Start-Up Sequence
3.5
Power-Down Sequence
3.6
PoE-to-Adapter Transient
2.5
Bode Plots
Bode plots are shown in the following figures.
Figure 2-5
0A Load Bandwidth = 1.235kHz, Phase Margin = 53.651Degrees, Gain Margin = 25.682dB
Figure 2-6
3A Load Bandwidth = 1.134kHz, Phase Margin = 51.462Degrees, Gain Margin = 26.676dB