LM25180-Q1 undervoltage protection waveforms are
shown in the following figures.
Channel 1: Input voltage at start-up
with UVLO protection at full Load, [scale: 5V/div, 400ms/div] Channel 3: Output voltage at start-up with UVLO
protection at full Load, [scale: 5V/div, 400ms/div]
Figure 3-26 LM25180-Q1 UVLO Protection at
Rising Input Voltage
Channel 1: Input voltage at shutoff
with UVLO protection at full Load, [scale: 5V/div, 400ms/div] Channel 3: Output voltage at shutoff with UVLO
protection at full Load, [scale: 5V/div, 400ms/div]
Figure 3-27 LM25180-Q1 UVLO Protection at
Falling Input Voltage