TIDT385
May 2024
1
Description
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Required Equipment
1.3
Considerations
1.4
Dimensions
2
Testing and Results
2.1
Efficiency Graphs
2.2
Efficiency Data
2.3
Thermal Images
2.4
Bode Plots
3
Waveforms
3.1
Switching Waveforms
3.2
Voltage Ripple
3.3
Load Transients
3.4
Start-Up Sequence
3.5
Input Telemetry
3.6
Smooth Transition
2.4
Bode Plots
Bode plots are shown in the following figures.
Bandwidth = 4.9kHz, Phase Margin = 68.5 degrees, Gain Margin = 14.6dB
Figure 2-4
Bode Plot, 0A Load Current
Bandwidth = 4.6kHz, Phase Margin = 69.1 degrees, Gain Margin = 15.0dB
Figure 2-5
Bode Plot, 9A Load Current