TIDT385
May 2024
1
Description
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Required Equipment
1.3
Considerations
1.4
Dimensions
2
Testing and Results
2.1
Efficiency Graphs
2.2
Efficiency Data
2.3
Thermal Images
2.4
Bode Plots
3
Waveforms
3.1
Switching Waveforms
3.2
Voltage Ripple
3.3
Load Transients
3.4
Start-Up Sequence
3.5
Input Telemetry
3.6
Smooth Transition
1.2
Required Equipment
Two IEEE802.3bt Type 3 PSE Ports
Isolated wall adapter, 48VDC, 1.5A minimum
5VDC, 10ADC active load
USB2ANY interface adapter
USB2ANY-Explorer GUI