TIDT394A May   2024  – January 2025

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5. 1Test Prerequisites
    1. 1.1 Voltage and Current Requirements
    2. 1.2 Required Equipment
    3. 1.3 Considerations
    4. 1.4 Dimensions
  6. 2Testing and Results
    1. 2.1 Efficiency Graphs
    2. 2.2 Efficiency Data
    3. 2.3 Thermal Images
    4. 2.4 Bode Plots
  7. 3Waveforms
    1. 3.1 Switching
    2. 3.2 Voltage Ripple
    3. 3.3 Short-Circuit Protection
    4. 3.4 Load Transients
    5. 3.5 Start-up Sequence
    6. 3.6 Current Monitor Output

Short-Circuit Protection

Output across J4 was shorted momentarily to illustrate that short-circuit protection functions effectively and the output voltage returns to the steady state value. The short-circuit protection is provided by the FAULT pin of the TPS7H5002-SP, which is optional. Ch 1: Output voltage, 1V/div Ch 4: Output current, 20A/div

PMP23389 Short-Circuit Protection, 20ms/divFigure 3-4 Short-Circuit Protection, 20ms/div
PMP23389 Short-Circuit Protection, Zoomed in Window, 2ms/divFigure 3-5 Short-Circuit Protection, Zoomed in Window, 2ms/div