TIDT399 July 2024
Figure 3-11 to Figure 3-14 show the output voltage start-up waveforms at 12V input and –7.5V and –12V output with the converter starting up into no load and into 4A constant-current load using the electronic load. The board Enable is pulled high, by connecting Enable to +Vin, applying the Vcntl voltage corresponding to the desired output voltage, then turning the benchtop power supply on.