TIDT399 July   2024

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5. 1Test Prerequisites
    1. 1.1 Voltage and Current Requirements
    2. 1.2 Required Equipment
    3. 1.3 Considerations
    4. 1.4 Dimensions
  6. 2Testing and Results
    1. 2.1 Efficiency Graphs
    2. 2.2 Thermal Images
    3. 2.3 Bode Plots
  7. 3Waveforms
    1. 3.1 Switching
    2. 3.2 Output Voltage Ripple
    3. 3.3 Load Transients
    4. 3.4 Start-Up Sequence
  8.   Trademarks

Dimensions

The board dimensions are 3.0 in × 2.7in (76.2mm × 68.58mm). The actual design size is approximately 0.67in × 1.17in (17mm × 29.7mm).