TIDT400
July 2024
1
Description
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Suggested Equipment
1.3
General Texas Instruments High Voltage Evaluation (TI HV EMV) User Safety Guidelines
2
Testing and Results
2.1
Load Regulation
2.2
Efficiency Graphs
2.3
Power Factor (PF) and Input Current Total Harmonic Distortion (iTHD)
2.4
Efficiency, PF, and THD Data
2.5
Thermal Images
2.6
Bode Plots
3
Waveforms
3.1
Switching
3.2
Output Voltage Ripple
3.3
Output Current Ripple
3.4
Load Transients
3.5
Start-Up Sequence
Features
94.5% peak efficiency
Power factor of greater than 0.9 for output power larger than 150W
Charging status indication
Automatic fan control
190mm × 100mm × 40mm