Figure 3-1 through Figure 3-9 show the switching behavior.
Figure 3-1 PFC, 115Vac Input, Full Load Figure 3-3 PFC, 230Vac Input, Full Load Figure 3-5 LLC, 48V, 7A Load Figure 3-7 LLC, 71.4V, 7A Load Figure 3-9 LLC, 71.4V, No Load Figure 3-2 PFC 115Vac Input, Full Load, Peak of AC
Line Figure 3-4 PFC, 230Vac Input, Full Load, Peak of AC
Line Figure 3-6 LLC, 60V, 7A Load Figure 3-8 LLC, 71.4V, 3.5A Load