TIDT405 August   2024

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5. 1Test Prerequisites
    1. 1.1 Design Specifications of PMP23496 Reference Design
    2. 1.2 Equipment Used in the Experiments
    3. 1.3 Dimensions
  6. 2Testing and Results
    1. 2.1 Thermal Images
  7. 3Waveforms
    1. 3.1 Hot-Plug Event
    2. 3.2 Power-Up
    3. 3.3 Power-Up Into Output Short
    4. 3.4 Over-Current Event
    5. 3.5 Load Transients
    6. 3.6 Output Hot-Short Event
  8.   Trademarks

Equipment Used in the Experiments

  • DC power supply: N8951A, auto-ranging system DC power-supply, 80V, 510A, 15kW
  • DC electronic load: 63210A-150-1000, high-power DC electronic load, 150V, 1000A, 10kW
  • Digital multi-meters
  • Fluke Ti480 PRO infrared camera
  • MDO4000C mixed domain oscilloscope
  • FTDI dongle
  • PI-Commander EVM GUI