TIDT405
August 2024
1
Description
Features
Applications
1
Test Prerequisites
1.1
Design Specifications of PMP23496 Reference Design
1.2
Equipment Used in the Experiments
1.3
Dimensions
2
Testing and Results
2.1
Thermal Images
3
Waveforms
3.1
Hot-Plug Event
3.2
Power-Up
3.3
Power-Up Into Output Short
3.4
Over-Current Event
3.5
Load Transients
3.6
Output Hot-Short Event
Trademarks
Features
Capable of carrying 150A of RMS load current at an ambient temperature of 70°C with a nominal input voltage of 54V (8.1kW design)
Ability to safely turn off nine MOSFETs (effective C
ISS
of 150nF) during an output hot-short event
Supports high-frequency fast slew-rate load transients with large amplitudes
Supports multiple hot insertions and removals