TIDT405
August 2024
1
Description
Features
Applications
1
Test Prerequisites
1.1
Design Specifications of PMP23496 Reference Design
1.2
Equipment Used in the Experiments
1.3
Dimensions
2
Testing and Results
2.1
Thermal Images
3
Waveforms
3.1
Hot-Plug Event
3.2
Power-Up
3.3
Power-Up Into Output Short
3.4
Over-Current Event
3.5
Load Transients
3.6
Output Hot-Short Event
Trademarks
1.3
Dimensions
The board dimensions are 5.2in × 4.5in.
Figure 1-1
PMP23496 Reference Design Board