TIDT409 September 2024
This reference design is a 60W automotive charger for dual USB Type-C® power delivery (PD) with 45W maximum power per port. The TPS25772-Q1 is used as a dual USB Type-C PD controller with a buck-boost regulator. The TPS55289-Q1 is used as a buck-boost regulator for another port.
The board maximum efficiency is 95.3%. The board is compliant with the stringent CISPR 25 Class 5 conducted and radiated electromagnetic interference (EMI). The board has a compact form factor of 45mm by 45mm.