TIDT409
September 2024
1
Description
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Required Equipment
1.3
Dimensions
2
Testing and Results
2.1
Efficiency Graphs
2.2
Efficiency Data
2.3
Thermal Images
2.4
Bode Plots
2.5
EMI
3
Waveforms
3.1
Switching
3.2
Output Voltage Ripple
Features
60W dual USB Type-C ports changer
Compliance with CISPR 25 Class 5 conducted and radiated EMI standard
High-efficiency with 95.3% peak efficiency
Cost efficient without common mode inductor
Compact form factor of 45mm by 45mm