Dynamic response is shown in Figure 3-15 and Figure 3-16.
Figure 3-15 110Vac Input, 48V, 5.2A to
10.4A Figure 3-16 230Vac Input, 48V, 5.2A to
10.4A
Note: The high-current level is full load
for 20ms. The low-current level is ½ load for 20ms, with a slew rate of
2.5A/μs