TIDT411
September 2024
1
Description
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Required Equipment
2
Testing and Results
2.1
Load Regulation
2.2
Efficiency Graphs
2.2.1
Power Factor (PF) and Input Current Total Harmonic Distortion (iTHD)
2.3
Efficiency Data
2.4
Thermal Images
3
Waveforms
3.1
Switching
3.2
Output Voltage Ripple
3.3
Start-up Sequence
3.4
Dynamic Response
Features
93.5% peak efficiency
Power factor of greater than 0.9 for output power larger than 100W
Charging status indication
Automatic fan control
190mm × 100mm × 40mm