TIDT416 October   2024

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5. 1Key System Specification
  6. 2Test Prerequisites
    1. 2.1 Required Equipment
    2. 2.2 Test Setup
  7. 3Test Results
    1. 3.1 Efficiency Graphs
    2. 3.2 Efficiency Data
    3. 3.3 Thermal Images

Required Equipment

  • DC source: 50V, 300A
  • Electronics load: 50V, 160A
  • DC source: 12V, 1A
  • DC source: 12V, 2A
  • Fan