TIDT423 December 2024
Efficiency data is shown in Table 2-1.
VAC IN(V) | P IN(A) | VOUT
(V) | IOUT
(A) | POUT (W) | PLOSS (W) | POUT (%) | Efficiency (%) | Average Efficiency at Four Point (%) |
---|---|---|---|---|---|---|---|---|
90 | 72.18 | 20.61 | 3.255 | 67.053 | 5.127 | 100 | 92.9 | 93.63 |
90 | 53.91 | 20.609 | 2.454 | 50.574 | 3.336 | 75 | 93.81 | |
90 | 35.53 | 20.619 | 1.623 | 33.465 | 2.065 | 50 | 94.19 | |
90 | 18.11 | 20.63 | 0.822 | 16.958 | 1.152 | 25 | 93.64 | |
90 | 7.4 | 20.638 | 0.331 | 6.831 | 0.569 | 10 | 92.31 | |
115 | 71.2 | 20.61 | 3.255 | 67.053 | 4.147 | 100 | 94.81 | 94.20 |
115 | 53.51 | 20.61 | 2.454 | 50.577 | 2.933 | 75 | 94.52 | |
115 | 35.45 | 20.62 | 1.623 | 33.466 | 1.984 | 50 | 94.40 | |
115 | 18.1 | 20.63 | 0.822 | 16.958 | 1.142 | 25 | 93.69 | |
115 | 7.41 | 20.638 | 0.331 | 6.831 | 0.579 | 10 | 92.19 | |
230 | 70.97 | 20.61 | 3.255 | 67.053 | 3.917 | 100 | 94.48 | 93.41 |
230 | 53.64 | 20.612 | 2.454 | 50.582 | 3.058 | 75 | 94.3 | |
230 | 35.81 | 20.62 | 1.623 | 33.466 | 2.344 | 50 | 93.46 | |
230 | 18.55 | 20.63 | 0.822 | 16.958 | 1.592 | 25 | 91.42 | |
230 | 7.62 | 20.63 | 0.331 | 6.829 | 0.791 | 10 | 89.61 | |
264 | 71.13 | 20.603 | 3.255 | 67.063 | 4.067 | 100 | 94.28 | 93.03 |
264 | 53.85 | 20.612 | 2.454 | 50.582 | 3.268 | 75 | 93.93 | |
264 | 35.81 | 20.62 | 1.623 | 33.466 | 2.344 | 50 | 93.46 | |
264 | 18.75 | 20.63 | 0.822 | 16.958 | 1.792 | 25 | 90.44 | |
264 | 7.7 | 20.63 | 0.331 | 6.829 | 0.871 | 10 | 88.68 |