TIDT423 December   2024

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5. 1Test Prerequisites
    1. 1.1 Voltage and Current Requirements
    2. 1.2 Required Equipment
    3. 1.3 Dimensions
  6. 2Testing and Results
    1. 2.1 Efficiency Graphs
    2. 2.2 Voltage Regulation
    3. 2.3 Efficiency Data
    4. 2.4 Thermal Images
    5. 2.5 EMI
  7. 3Waveforms
    1. 3.1 Start-up and Shut Down Waveform
    2. 3.2 Switching
      1. 3.2.1 Voltage Stress
    3. 3.3 VCC Self Bias
    4. 3.4 Output Voltage Ripple
    5. 3.5 Load Dynamic Response
    6. 3.6 Peak Power
    7. 3.7 Short-Circuit Protection
    8. 3.8 Output Over Voltage Protection

Voltage Stress

PMP41145 264VAC, Full Load, Vds
                        Peak = 600VFigure 3-22 264VAC, Full Load, Vds Peak = 600V
PMP41145 264VAC, Full Load, Steady
                        State Vds Primary 580VFigure 3-24 264VAC, Full Load, Steady State Vds Primary 580V
PMP41145 90VAC, Full Load, Vds Peak
                        = 360VFigure 3-23 90VAC, Full Load, Vds Peak = 360V
PMP41145 264VAC, Full Load, Vds on
                        Synchronous Rectifier 86.8VFigure 3-25 264VAC, Full Load, Vds on Synchronous Rectifier 86.8V