TIDT423
December 2024
1
Description
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Required Equipment
1.3
Dimensions
2
Testing and Results
2.1
Efficiency Graphs
2.2
Voltage Regulation
2.3
Efficiency Data
2.4
Thermal Images
2.5
EMI
3
Waveforms
3.1
Start-up and Shut Down Waveform
3.2
Switching
3.2.1
Voltage Stress
3.3
VCC Self Bias
3.4
Output Voltage Ripple
3.5
Load Dynamic Response
3.6
Peak Power
3.7
Short-Circuit Protection
3.8
Output Over Voltage Protection
1.1
Voltage and Current Requirements
Table 1-1 Voltage and Current Requirements
PARAMETER
SPECIFICATIONS
Input voltage range
90VAC to 264VAC
Output voltage
20VDC
Output current
3.25A
Rated Power
65W
Peak Power
100W, 4ms