TAS6584-Q1 is the first 45-V
automotive Class-D audio amplifier with integrated current sense and integrated
Class-H control in the industry. The device delivers maximum output power and
high-fidelity audio
LM5123-Q1 is a 2.2-MHz
wide-VIN low-IQ synchronous boost controller with a
TRACK pin for simplified tracking power-supply design
Self-contained Class-H control
allows for simplified implementation in external amplifier applications and
minimizes the need for additional digital power controller or software
Includes an input protection
circuit to protect against external transients, reverse battery conditions, and
system overcurrent events