TIDUAH1A August 2015 – April 2018
The TPS7A65-Q1 device is a low-dropout linear voltage regulator designed for low-power consumption and quiescent current less than 25 µA in light-load applications. This device features integrated overcurrent protection and a design to achieve stable operation even with low-equivalent series resistance (ESR) ceramic output capacitors. A low-voltage tracking feature allows for a smaller input capacitor and can possibly eliminate the requirement of using a boost converter during cold crank conditions. Because of these features, this device is well-suited in power supplies used for various automotive applications.
The TPS7A65-Q1 device is available in a thermally-enhanced power package (three-pin TO-252) and is specified for operation at temperatures from –40°C to 150°C (see Figure 8).
Key features: