TIDUCL3 February 2017
The TIDA-01382 implements thermal foldback for derating current through the LEDs without using a microcontroller. This TI Design uses the following devices: the TPS92691-Q1 multi-topology LED driver in boost configuration to control the LEDs, the TLC555-Q1 LinCMOS™ timer together with the OPA2377-Q1 operational amplifier to measure and generate the accurate PWM signal by applying a feedback loop and a precision shunt regulator for setting the accurate duty cycle, and the LMT87-Q1 to implement thermal foldback. The input and output stage of the design is EMI- and EMC-filtered and can be directly supplied by a car battery.