TIDUDC0A
march 2017 – may 2023
1
Description
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
2
Testing and Results
2.1
Efficiency Graphs
2.2
Efficiency Data
2.3
Thermal Images
3
Waveforms
3.1
Start-Up Sequence
3.2
Output Voltage Ripple
3.3
Load Transients
3.4
Switching
3.5
Conducted EMI
1.1
Voltage and Current Requirements
Table 1-1 Voltage and Current Requirements
Parameter
Specifications
Input Voltage Range
85-VAC to 265-VAC
Output Voltage
12-VDC
Output Current
1 A