TIDUDC0A
march 2017 – may 2023
1
Description
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
2
Testing and Results
2.1
Efficiency Graphs
2.2
Efficiency Data
2.3
Thermal Images
3
Waveforms
3.1
Start-Up Sequence
3.2
Output Voltage Ripple
3.3
Load Transients
3.4
Switching
3.5
Conducted EMI
Features
Universal input, 85 VAC to 265 VAC
Achieves over 82% efficiency at the low and high line
Optional, isolated-disable circuit available
Primary side regulation allows for simple design
2-layer board, 1-oz copper measuring 1 in × 3 in