TIDUDO6B May 2019 – October 2020
Lead-off detect is implemented on the TIDA-01580 board. The onboard LED D2 indicates the same. Lead-off detection is also highlighted on the TIDA-01580 GUI by turning on the LED.