TIDUDO6B May 2019 – October 2020
For PPG measurement, three LEDs and two PDs are used in a single package. Table 2-2 lists details about the OCS112 (from Taiwan Biophotonic Co.) and SFH7072 (from OSRAM®).
SENSOR | OCS112 | SFH7072 |
---|---|---|
Number of LEDs | 3 | 4 |
Number of PDs | 1 | 2 |
LED1 color | Red | Green |
LED1 wavelength | 655 nm | 526 nm |
LED2 color | IR | Green |
LED2 wavelength | 945 nm | 526 nm |
LED3 color | Green | Red |
LED3 wavelength | 525 nm | 660 nm |
LED4 color | – | IR |
LED3 wavelength | – | 950 nm |
LED1 VF (typ) | 2.1 | 1.3 |
LED1 VF (max) | 2.4 | 1.8 |
LED2 VF (typ) | 1.4 | 2.1 |
LED2 VF (max) | 1.55 | 2.8 |
LED3 VF (typ) | 3.2 | 3 |
LED3 VF (max) | 3.7 | 3.4 |
LED4 VF (typ) | – | 3 |
LED4 VF (max) | – | 3.4 |
The Sensor boards are designed to fit on the main board with 5-pin connectors, based on the LEDs and PDs available in the Optical Sensor. All the LEDs are configured in push-pull (common anode mode). See Figure 2-6 and Figure 2-7 for the connection diagrams.
The Sensor boards are fit onto the main board using the J1 and J2 connector, as shown in Figure 2-8.
The J1 connector has 5 connections: TX_SUP, TX drive pins, and GND. The J2 connector has 5 connections: PD1 Anode and Cathode, PD2 Anode and Cathode, and GND. The connector inputs are protected using ESD diodes (TPD1E10B06DPYR) from Texas Instruments. The TPD1E10B06 device is a single-channel, ESD, TVS diode in a small 0402 package. This TVS protection product offers ±30-kV contact ESD, ±30-kV IEC air-gap protection, and an ESD clamp circuit with a back-to-back TVS diode for bipolar or bidirectional signal support. The TX_SUP pin is decoupled using a 33-µF capacitor.
The PD signals are filtered using SMD Common Mode Chokes (having specifications as 90 Ω at 100 MHz, 370-mA DCR 300 mΩ). The chokes help in improving the immunity to external common mode noise signals and improve overall SNR of the system.