TIDUDO6B May 2019 – October 2020
The maximum output capability of the TPS61099 device is determined by the input-to-output ratio and the current limit of the boost converter.
Equation 4 shows IOUT(max) = 300 mA ( VIN = 1.8 V, ILIM = 1 A, ILH = 350 mA, η = 85%, and VOUT = 4.2 V).