The TIDA-01580 reference design realizes a wearable patient monitor and has following design features:
- Simple, wearable, multi-parameter, patient monitor that provides raw data to calculate heart rate, SpO2, and PTT
- Single-chip, biosensing, front-end for synchronized ECG and PPG measurements (AFE4900 device)
- Only device on the market with this level of integration, low power, size, and flexibility
- PPG (optical heart-rate monitoring and SpO2) supports 4 LEDs and 3 PDs with digital ambient subtraction to improve the SNR
- ECG (LEAD I) signals
- Flexibility of ultra-low-power modes and integrated FIFO can keep the MCU in sleep mode to increase the battery operation time
- Wireless data transfer supporting BLE 4.2 and 5.0
- Integrated Arm Cortex-M3 and 2.4-GHz RF transceiver (CC2640R2F device)
- Internal DC/DC converter helps improve the overall efficiency
- Built-in, low-battery detection algorithm helps reduce the external components
- Better routing in small form factor (all digital peripheral pins can be routed to any GPIO)
- Operated from CR3032 (3-V, 500-mA coin-cell battery), which offers 100 hours of continuous operation
- Low-power (battery life of 30 days for 1 second/minute transmission)
- Can also be operated using CR2032 (3-V, 225-mA coin cell battery) with reduced operating time
- Plug-in board approach enables easy adaptation to custom PPG sensors