TIDUDT4A May 2018 – November 2021 AM3351 , AM3352 , AM3354 , AM3356 , AM3357 , AM3358 , AM3358-EP , AM3359
This section describes the details of developing an environment implemented during the Linux operation system bringing up, listed in Table 3-3.
Environment Components | Description |
---|---|
Ubuntu 16.04.3 | Linux host's version (the LTS version is preferred) |
Processor-SDK-Linux-AM335x 04_02_00_09 | The version of published SDK used in this design, patch files are compatible with this version |
Code Composer Studio 7.2.0 | Using as the add-on debug tool for AM335x |
u-boot_tida_01568.patch | A patch file for boot loader to support this design |
linux_tida_01568_without_wifi.patch | A patch file for Linux kernel to support this design, no WIFI driver support |
linux_tida_01568_with_wifi.patch | A patch file for Linux kernel to support this design, WIFI driver support |