TIDUDW4B January 2019 – December 2024 CC2640R2F , TMP117
For compliance under the ISO-80601 and ASTM E1112 medical standards for intermittent patient temperature monitors, system accuracy must be verified using a liquid bath and a highly accurate reference. Table 2-1 shows a summary of these accuracy requirements as specified by ASTM E1112. The TMP119 is designed to exceed these requirements, but the designer must also consider the temperature offset caused by the integration of the device into a design for total system accuracy. A single-point calibration around the center of the desired range can provide accuracy within most systems, and this offset correction can be stored within the temperature offset register of the TMP119.
If an offset is necessary in production systems, the designer must test a statistically significant sample of the final product to determine the best offset for the TMP119, or plan to perform a calibration during manufacturing.
TEMPERATURE (°C) | MAXIMUM ERROR (°C) |
---|---|
< 35.8 | ± 0.3 |
35.8–37 | ± 0.2 |
37.0–39.0 | ± 0.1 |
39.0–41.0 | ± 0.2 |
> 41.0 | ± 0.3 |