TIDUDW4B January   2019  – December 2024 CC2640R2F , TMP117

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6.   6
  7. 1System Description
    1. 1.1 Key System Specifications
  8. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Design Considerations
    3. 2.3 Highlighted Products
      1. 2.3.1 TMP119
      2. 2.3.2 CC2340R5
    4. 2.4 System Design Theory
      1. 2.4.1 Shelf Life and Active Life
      2. 2.4.2 Wearer Comfort
      3. 2.4.3 System Accuracy
  9. 3Hardware, Software, Testing Requirements, and Test Results
    1. 3.1 Required Hardware and Software
      1. 3.1.1 Hardware
      2. 3.1.2 Software
        1. 3.1.2.1 Reading From the Patch
    2. 3.2 Testing and Results
      1. 3.2.1 Test Setup
        1. 3.2.1.1 Current Consumption and Life Span
      2. 3.2.2 Test Results
        1. 3.2.2.1 Current Consumption and Lifespan
  10. 4Design Files
    1. 4.1 Schematics
    2. 4.2 Bill of Materials
    3. 4.3 PCB Layout Recommendations
      1. 4.3.1 Layout Considerations for the CC2340R5
      2. 4.3.2 Layout Considerations for the TMP119
        1. 4.3.2.1 WCSP (YBG) Package
      3. 4.3.3 Layout Prints
    4. 4.4 Altium Project
    5. 4.5 Gerber Files
    6. 4.6 Assembly Drawings
    7. 4.7 Related Documentation
    8. 4.8 Trademarks
    9. 4.9 Revision History

CC2340R5

The CC2340Rx SimpleLink™ family of devices are 2.4GHz wireless microcontrollers (MCUs), targeting Bluetooth® 5.3 Low Energy, Zigbee®, Thread, and Proprietary 2.4GHz applications. These devices are optimized for low-power wireless communication for medical applications. Highlighted features of this device include:
  • Fully qualified Bluetooth 5.3 software protocol stack included with the SimpleLink™ Low Power F3 software development kit (SDK)
  • Ultra-low standby current less than 0.71µA with RTC operational and full RAM retention that enables significant battery life extension, especially for applications with longer sleep intervals
  • Integrated balun for reduced bill-of-material (BOM) board layout
  • Excellent radio sensitivity and robustness (selectivity and blocking) performance for Bluetooth Low Energy (–102dBm for 125kbps LE Coded PHY, with integrated balun)
TIDA-01624 CC2340R5 Block Diagram Figure 2-3 CC2340R5 Block Diagram