TIDUDW4B
January 2019 – December 2024
CC2640R2F
,
TMP117
1
Description
Resources
Features
Applications
6
1
System Description
1.1
Key System Specifications
2
System Overview
2.1
Block Diagram
2.2
Design Considerations
2.3
Highlighted Products
2.3.1
TMP119
2.3.2
CC2340R5
2.4
System Design Theory
2.4.1
Shelf Life and Active Life
2.4.2
Wearer Comfort
2.4.3
System Accuracy
3
Hardware, Software, Testing Requirements, and Test Results
3.1
Required Hardware and Software
3.1.1
Hardware
3.1.2
Software
3.1.2.1
Reading From the Patch
3.2
Testing and Results
3.2.1
Test Setup
3.2.1.1
Current Consumption and Life Span
3.2.2
Test Results
3.2.2.1
Current Consumption and Lifespan
4
Design Files
4.1
Schematics
4.2
Bill of Materials
4.3
PCB Layout Recommendations
4.3.1
Layout Considerations for the CC2340R5
4.3.2
Layout Considerations for the TMP119
4.3.2.1
WCSP (YBG) Package
4.3.3
Layout Prints
4.4
Altium Project
4.5
Gerber Files
4.6
Assembly Drawings
4.7
Related Documentation
4.8
Trademarks
4.9
Revision History
Features
High-accuracy (±0.08°C) human body temperature measurement
2.4GHz wireless MCU with
Bluetooth®
Low Energy 5.3
Integrated PCB antenna
Flexible PCB design
Up to two years of shelf life plus five days of active time with a 5.5mAh coin-cell battery
iOS®
and
Google Play®
apps for device monitoring