TIDUDW4B January 2019 – December 2024 CC2640R2F , TMP117
PARAMETER | SPECIFICATIONS | DETAILS |
---|---|---|
Operating power supply range | 1.71V to 3.8V | Limited by CC2340R5 and TMP119 supply range |
Operating temperature | –40°C to +125°C | Limited by operating range of CC2340R5 |
Temperature accuracy | ±0.08°C (maximum) from 0°C to +45°C | Exceed requirements for human body temperature measurements |
RF range | > 10m | Bluetooth Low Energy 5.3 |
Form factor | 2-layer flexible PCB |