2.4.2 Chirp Configuration and System Performance
An example configuration for VOD/CPD applications is given in Table 1.
Table 1. Example Configuration
PARAMETER |
SPECIFICATION |
Idle time (µs) |
250 |
ADC start time (µs) |
10 |
Ramp end time (µs) |
40 |
Num ADC samples per chirp |
64 |
Freq slope (MHz/µs) |
98 |
Starting frequency (GHz) |
60 or 77 |
ADC sampling freq (ksps) |
2200 |
Num chirps per frame |
512 (128 × 4) |
MIMO (1 => Yes) |
1 |
Chirp cycle time (µs) |
340 |
Bandwidth (MHz) |
3920 |
Frame periodicity (ms) |
160 |
Radar cube requirements (KB) |
512 |
The configurations in Table 1 are just illustrative, and can be tailored according to user requirements.