TIDUEA0A March 2019 – September 2020
Typical thermal energy meters use a pair of PT100, PT500, or PT1000 sensors, which are connected to a precision delta-sigma ADC, such as TI's ADS1220 family, or to an MCU or an analog front end (AFE) device, utilizing the ADC slope conversion approach based on a precision comparator and a digital timer. In the EU countries, the EN1434(2) specification series define the requirements for these meters.
The High Precision Temperature Measurement for Heat and Cold Meters Reference Design (TIDA-01526) implements a differential temperature measurement (DTM) subsystem using a 24-bit, low-power, delta-sigma ADC such as the ADS122U04 or ADS122C04 devices (but also applies to the ADS1220 device with an SPI interface). The TIDA-01526 is a low-cost, high-precision DTM subsystem, which can be combined with TI's ultra-sonic or rotation detection flow measurement subsystems, based on the MSP430FR6047 or MSP430FR6989, or TI's CC13xx and CC26xx wireless MCUs.
The TIDA-010002 reference design shows an alternative DTM system solution to TIDA-01526 by having the complete signal chain of a delta-sigma device together with the external RTD sensor integrated into a single active precision temperature semiconductor component, the TMP117 device.
The newly-introduced digital RTD approach in the TIDA-010002 represents an alternative to the traditional thin-film RTD sensors and brings multiple advantages, such as unique calibration parameters being programmed inside each DRTD and available to the host MCU for read out at any time.
Because of the improved linearity compared to the Platinum RTD sensors, a reduced effort for the calibration and pairing process can be expected.