TIDUEO0C July   2019  – March 2021

 

  1.   Description
  2.   Resources
  3.   Features
  4.   Applications
  5.   5
  6. 1System Description
    1. 1.1 Key System Specifications
  7. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Design Considerations
    3. 2.3 Highlighted Products
      1. 2.3.1 TPS63900: 1.8V-5.5 VIN Buck-Boost Converter With 75-nA Ultra-low Quiescent Current and 400-mA Output Current
      2. 2.3.2 TPS610995: 0.7 VIN Synchronous Boost Converter With 400-nA Ultra-low Quiescent Current and 1-A Peak Current
      3. 2.3.3 TPS62840: 750-mA Synchronous Step-Down Converter With Ultra-low Quiescent Current Consumption
    4. 2.4 System Design Theory
      1. 2.4.1 Battery Gauge BQ35100
      2. 2.4.2 In-System Current Monitoring
        1. 2.4.2.1 Resistor Values Calculation for the two Current Ranges
        2. 2.4.2.2 LPV521 Gain Calculation
        3. 2.4.2.3 Current Ranges Simulation With TINA-TI
        4. 2.4.2.4 Key ADS7142 Register Settings in TIDA-01546 Firmware
          1. 2.4.2.4.1 ADS7142 Sampling Rate
      3. 2.4.3 NB-IoT Module From u-blox
      4. 2.4.4 NB-IoT Module From Quectel
  8. 3Hardware, Software, Testing Requirements, and Test Results
    1. 3.1 Required Hardware
      1. 3.1.1 Testing TIDA-010053
      2. 3.1.2 TPS62840 Subsystem
      3. 3.1.3 TPS610995 Subsystem
      4. 3.1.4 Software
    2. 3.2 Testing and Results
      1. 3.2.1 Test Setup
      2. 3.2.2 Test Results
        1. 3.2.2.1 Test Results With the TPS62840 Buck Converter
        2. 3.2.2.2 Test Results With the TPS610995 Boost Converter
        3. 3.2.2.3 Test Results With the TPS63900 Buck-Boost Converter NB
        4. 3.2.2.4 Summary
  9. 4Design Files
    1. 4.1 Schematics
    2. 4.2 Bill of Materials
    3. 4.3 PCB Layout Recommendations
      1. 4.3.1 Layout Prints
    4. 4.4 Altium Project
    5. 4.5 Gerber Files
    6. 4.6 Assembly Drawings
  10. 5Software Files
  11. 6Related Documentation
    1. 6.1 Trademarks
  12. 7Terminology
  13. 8About the Author
  14. 9Revision History
ADS7142 Sampling Rate

For the lowest possible power consumption, the ADS7142 nanopower sensor monitor is programmed to run from the low-power oscillator with nCLK = 18, which is the minimum recommended value setting in the nCLK_SEL register. According to the ADS7142 Nanopower, Dual-Channel, Programmable Sensor Monitor Data Sheet, this results in a conversion time in the range of 18 × 95.2 µs or 18 × 300 µs, or approximately 1.7 to 5.4 ms. Thus, the lowest sampling rate is not a fixed value, which must be considered when evaluating the load profile and the firmware timings for data read out in the application.

The Post Alert data mode is one of the Autonomous modes and is selected by the OPMODE_SEL register setting 0x110b. This directs the device to capture the next sixteen conversion results after the Alert has become active. Once these sixteen conversions are stored in the internal data buffer, all conversion stops and the host MCU can read out the values.