The three power supply
topologies for scalable loads:
TPS63900: 400-mA
buck-boost with 75-nA IQ
TPS610995: 1-A boost with
400-nA IQ
TPS62840: 750-mA buck
with 60-nA IQ
TPS63900 provides dynamic voltage
scaling which allows applications to switch between two output voltages during
operation. This can save power by using a lower system supply voltage during
standby operation.