TIDUEP1A April 2019 – April 2020
IWR6843ISK-ODS is an easy-to-use mmWave sensor evaluation kit with an on-board antenna that provides wide field of view and uniform angular resolution in azimuth and elevation. The module enables direct connectivity to the mmWave sensor card carrier (MMWAVEICBOOST) and enables access to point-cloud data through a USB interface, and raw ADC data through a 60-pin high-speed connector (see Figure 5).
Key features of the IWR6843ISK-ODS: