TIDUES6 August   2020  – MONTH 

 

  1.   Description
  2.   Resources
  3.   Features
  4.   Applications
  5.   5
  6. 1System Description
    1. 1.1 Key System Specifications
  7. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Design Considerations
    3. 2.3 Highlighted Products
      1. 2.3.1 DRV8906-Q1
      2. 2.3.2 DRV8873-Q1
      3. 2.3.3 TPS1HB16-Q1
      4. 2.3.4 LM2904B-Q1
      5. 2.3.5 TLIN1028-Q1
    4. 2.4 System Design Theory
      1. 2.4.1 Mirror XY and LED Driver
      2. 2.4.2 Mirror Fold Driver
      3. 2.4.3 Mirror Heater Driver for Defogging and De-icing
      4. 2.4.4 Electrochromic Mirror Driver
        1. 2.4.4.1 Sallen-Key Low-Pass Filter
        2. 2.4.4.2 High-Current Buffer Amplifier
        3. 2.4.4.3 Buffer Amplifier Stability for Very-Large Capacitive Loads
        4. 2.4.4.4 Fast Discharge of Large Capacitive Load
      5. 2.4.5 SBC - LIN Communication Interface and System Supply
  8. 3Hardware, Software, Testing Requirements, and Test Results
    1. 3.1 Required Hardware and Software
      1. 3.1.1 Hardware
    2. 3.2 Testing and Results
      1. 3.2.1 Test Setup
      2. 3.2.2 Test Results
        1. 3.2.2.1 Reverse Battery Protection
        2. 3.2.2.2 X&Y Motors and LED Driver
        3. 3.2.2.3 Thermal Performance
  9. 4Design Files
    1. 4.1 Schematics
    2. 4.2 Bill of Materials
    3. 4.3 Altium Project
    4. 4.4 Gerber Files
    5. 4.5 Assembly Drawings
  10. 5Software Files
  11. 6Related Documentation
    1. 6.1 Trademarks
    2. 6.2 Third-Party Products Disclaimer
  12. 7Terminology

TLIN1028-Q1

The TLIN1028-Q1 is a local interconnect network (LIN) physical layer transceiver, compliant to LIN 2.2A ISO/DIS 17987–4.2 standards, with an integrated low dropout (LDO) voltage regulator.

LIN is a single-wire bidirectional bus typically used for low speed in-vehicle networks using data rates up to 20 kbps. The LIN receiver supports data rates up to 100 kbps for end-of-line programming. The TLIN1028-Q1 converts the LIN protocol data stream on the TXD input into a LIN bus signal. The receiver converts the data stream to logic level signals that are sent to the microprocessor through the open-drain RXD pin. The TLIN1028-Q1 reduces system complexity by providing a 3.3-V or 5-V rail with up to 70 mA (D) and 100 mA (DRB) of current to power microprocessors, sensors or other devices. The TLIN1028-Q1 has an optimized current-limited waveshaping driver which reduces electromagnetic emissions (EME).

GUID-34D2D876-DEB6-49EE-87F6-005D0AB43338-low.pngFigure 2-6 TLIN10283-Q1 Block Diagram