TIDUEW7 May 2020
The main component of this design is the NXP i.MX 6ULL processor. It is a single-core Arm®Cortex®-A7 16-bit processor. Dynamic voltage and frequency scaling (DVFS) is a highlight of the processor, wherein the processor can change the core voltage with respect to the processing power required. The multimedia performance of the processor is enhanced by a multilevel cache system, an ARM NEON media processor engine (MPE) co-processor, a programmable smart DMA (SDMA) controller, an asynchronous audio sample rate converter, an electrophoretic display (EPD) controller, and a pixel processing pipeline (PXP) to support 2D image processing, including color-space conversion, scaling, alpha-blending and rotation. DDR3L, eMMC, SD, QSPI, UART, and I2C are the processor interfaces we are using in this design.
DESCRIPTION | MFG. | PART NUMBER |
---|---|---|
iMX6ULL, ARM Cortex-A7 Application Processor, 792MHz, MAPBGA-289 | NXP | MCIMX6Y2CVM08AB |