TIDUEY0 November 2020
PARAMETER | SPECIFICATIONS |
---|---|
LV port – Battery port | 50 mV to 4.7 V |
HV port–Bus voltage | 9 V to 14 V |
Switching frequency | 100 kHz |
Maximum DC current per channel, bidirectional | 10 A |
Current control accuracy | ±0.01% FSR |
Voltage control accuracy | ±0.01% FSR |
Current transient time | < 1 ms |
Power stage and mode of operation | Synchronous buck converter, CCM Mode |
Overcurrent protection PWM trip time | Protection in hardware < 1 PWM cycle using C2000
Comparators Protection in software < 50 μs to 100 μs (depends control loop frequency) |