TIDUEY0 November 2020
The TMS320F280049 C2000 device includes 14 comparators with DAC or 7 window comparators. These comparators are utilized for overcurrent protection. In case of a fault, the comparators shut both high- and low-side PWM within 1 switching cycle. The second-level protection is implemented in control loop, where current controller is being reset during fault.