TIDUEY0 November 2020
Bidirectional current control up to 10 A with less than ±0.01% accuracy
C2000 on-chip 12-bit ADC achieves control accuracy better than ±0.05%
Parallel up to 8 channels for wide output current range
Flexible digital constant-current and constant-voltage control loops
Channel-to-channel crosstalk error below 0.01%
Multilevel protection in hardware and software for reliable power supply design