TIDUEZ0A March 2021 – March 2022 TMS320F28P550SJ , TMS320F28P559SJ-Q1
The open loop test output waveforms in Figure 3-2 show clean sinusoidal waveforms with the new PWM scheme, when DC bus is operating at 800 V. There is very little distortion even at zero crossing with CLB based protection active.
The current loop stability of the circuit is demonstrated by the smooth transition in the current transient response. Figure 3-3 shows the response when current is changed from 1 A to 6 A and Figure 3-4 shows the response when current is changed from 6 A to 1 A.