The DUT in this design is set up and
operated in several pieces:
- One TIDA-010210 mother board
(TIDA-010210-MB-E2)
- J75 Header : Jumper
between pin 1 and pin 2
- Change 750344413 with
750343810 (L2, L4, L6)
- Six TIDA-010210 power cards based
on GaN (TIDA-010210-GaN-E3)
- Three TIDA-010210 power cards
based on Si (TIDA-010210-Si-E2)
- TMDSCNCD280049C Control Card:
- S2 Switch : Change from the DOWN to the UP position
- S3 Switch : Changed from the UP to the DOWN position
- Mini USB cable
- Laptop or other computer
The test equipment required to
power and evaluate the design is as follows:
- >12-V, 2-A bench style supply
for primary board power
- >11-kW AC source
- >11 kW, 800-V DC load
- > 1000-V, 10-A power supply
for DC link input
- > 6.6-kW resistive AC
load
- Four-channel power quality
analyzer