TIDUF06 August 2022
This reference design targets automotive applications, so there are several requirements that shape the design choices:
The system input voltage is a pre-regulated 9-V supply over coax. As the PMIC integrates supervisors and monitoring, the only system components requiring power are the imager, serializer, and oscillator. Table 2-1 shows the maximum power consumption of these devices:
PARAMETER | VOLTAGE (V) | CURRENT (mA) | POWER (mW) |
---|---|---|---|
Imager | |||
3.3 | 79 | 261 | |
1.8 | 9 | 16 | |
1.1 | 383 | 421 | |
Serializer | |||
1.8 | 225 | 405 | |
Oscillator | |||
1.8 | 3 |
5 |
|
Total | |||
3.3 | 79 | 261 | |
1.8 | 237 | 427 | |
1.1 | 383 | 421 |