TIDUF76 June   2024

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6.   6
  7. 1System Description
    1. 1.1 Why use Radar?
    2. 1.2 TI Corner Radar Design
    3. 1.3 Key System Specification
  8. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Design Considerations
    3. 2.3 Highlighted Products
      1. 2.3.1 AWRL1432 Single-Chip Radar Solution
      2. 2.3.2 AWRL1432BOOST-BSD Evaluation Module
      3. 2.3.3 TCAN4550-Q1 Integrated CAN-FD Controller and Transceiver
    4. 2.4 System Design Theory
      1. 2.4.1  Antenna Configuration
      2. 2.4.2  Chirp Configuration and System Performance
      3. 2.4.3  Data Path
      4. 2.4.4  Chirp Timing
      5. 2.4.5  Memory Allocation
      6. 2.4.6  Frame Reconfiguration
      7. 2.4.7  Vmax Extension
      8. 2.4.8  Group Tracker
      9. 2.4.9  Dynamic Clutter Removal
      10. 2.4.10 CAN-FD Transceiver
  9. 3Hardware, Software, Testing Requirements, and Test Results
    1. 3.1 Required Hardware and Software
      1. 3.1.1 Hardware
      2. 3.1.2 Software and GUI
    2. 3.2 Test Setup
    3. 3.3 Test Results
  10. 4Design and Documentation Support
    1. 4.1 Design Files
      1. 4.1.1 Schematics
      2. 4.1.2 BOM
    2. 4.2 Tools and Software
    3. 4.3 Documentation Support
    4. 4.4 Support Resources
    5. 4.5 Trademarks

AWRL1432 Single-Chip Radar Solution

TI's AWRL1432 is an integrated single-chip low-power 77GHz mmWave sensor based on FMCW radar technology, capable of operation in the 76GHz to 81GHz band. The device is partitioned into four main power domains with separate controls for each state based on use case requirements:

  • RF/analog subsystem
  • Front-end controller subsystem (FECSS)
  • Application subsystem (APPSS)
  • Hardware accelerator (HWA)

Additionally, the AWRL1432 is built with TI’s low-power 45nm RF CMOS process and enables unprecedented levels of integration in an extremely small form factor. The device has two transmitters and three receivers with a fractional-N phase-locked loop for precise and linear chirp synthesis. Based on real-only baseband architecture, the device supports an IF bandwidth of 5MHz. The presence of Arm® M4F® core, TI Radar Hardware Accelerator (HWA 1.2), and 1MB of on-chip RAM enables custom algorithm development.