TIDUF77 June 2024 MSPM0G1507
The TMS320F280013x is a member of the C2000™ real-time microcontroller family of scalable, ultra-low latency devices designed for efficiency in power electronics applications. The real-time control subsystem is based on TI’s 32-bit C28x digital-signal processor (DSP) core, which provides 120MHz of signal-processing performance for floating- or fixed-point code running from either on-chip flash or SRAM. The C28x CPU is further boosted by the Trigonometric Math Unit (TMU) and Cyclical Redundancy Check (VCRC) extended instruction sets, speeding up common algorithms key to real-time control systems. High-performance analog blocks are integrated on the F280013x real-time microcontroller (MCU) and are closely coupled with the processing and PWM units to provide exceptional real-time signal chain performance. Fourteen PWM channels, all supporting frequency-independent resolution modes, enable control of various power stages from a 3-phase inverter to advanced multilevel power topologies. Interfacing is supported through various industry-standard communication ports (such as SPI, three SCI|URAT, I2C, and CAN) and offers multiple pin-MUXing options for excellent signal placement.